IESNA:LM-63-2002
[TEST]P1303126
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT05R129027DE010 E3BUS1B
[LUMINAIRE]3in Adjustable LED luminaire with, R12 optic, 2700K CCT AND, 90CRI , E3BUS1B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]587
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 7.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
8647.9 8501.9 8091.4 7389 6516.9 5566.4 4575.7 3689 2838.8 2112.7
1552.6 1143.9 861.1 667.7 529.1 430.6 273.7 175.1 113.1 74.8
51.1 36.5 25.5 18.2 12.8 7.3 3.6 1.8 1.8 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
